IESNA:LM-63-2002
[TEST]P947889
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12715
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1491.9 1867.9 2207.9 2471.1 2685.7 2807.2 2864.3 2884.6 2987.7 3208.2
3572.5 4032.6 4485.4 4847.1 5163.4 5452.2 5634.7 5681.3 5569.1 5284.9
4711.2 3719.5 3070.4 2571.5 2036.6 1432.8 941.9 660.3 515.2 445
403.7 339.3 287.5 99.8 48.6 7.9 0
1491.9 1881.1 2224.3 2492.1 2689 2822.3 2890.5 2909.6 2994.9 3193.8
3530.5 3981.4 4425.7 4799.8 5119.5 5408.3 5624.8 5703 5631.4 5390.5
4911.4 3995.2 3194.4 2682.5 2154.1 1562.1 1027.2 693.1 531.6 460.8
407.6 344.6 290.1 123.4 51.9 9.8 0
1491.9 1864.7 2201.4 2471.8 2682.5 2835.4 2920.1 2956.2 3023.1 3201.6
3488.5 3888.8 4315.4 4691.5 4995.4 5238.3 5466 5576.9 5548.7 5356.4
4971.1 4341.7 3460.9 2846.6 2322.1 1748.5 1167.6 775.8 573.6 476.5
420.7 366.2 313.7 239.6 122.1 14.4 0
1491.9 1864.7 2191.5 2461.3 2686.4 2859 2974.5 3034.9 3097.9 3235.8
3449.1 3759.5 4128.4 4482.2 4767 5000.7 5196.9 5355.7 5398.4 5335.4
5103.7 4673.8 4070 3355.2 2682.5 2084.5 1457.7 933.3 636.7 484.4
418.1 363 309.8 246.8 173.3 67.6 0
1491.9 1809.5 2126.5 2403.5 2641.1 2851.1 3018.5 3129.4 3200.3 3309.3
3486.5 3714.2 4008.9 4308.9 4578.6 4811 5000 5168 5287.5 5319.6
5256 5060.4 4681 4107.4 3437.3 2752.7 2051.1 1352.1 849.3 569.7
434.5 385.9 335.4 256 172.6 53.8 0
1491.9 1780.7 2066.8 2336.6 2586 2817 3027 3193.1 3306 3411.7
3544.2 3734.6 3955.1 4217 4480.8 4743.4 4966.5 5141.1 5273 5382
5466.7 5438.4 5319.6 5049.9 4583.9 3980.1 3203.6 2456.7 1652 1020
661.6 452.2 327.5 198.2 99.8 26.3 0
1491.9 1725.5 1974.3 2228.3 2475.1 2717.3 2950.9 3159 3331.6 3470.1
3610.5 3764.1 3932.8 4142.8 4383.7 4656.7 4937.7 5208.7 5448.9 5660.3
5852.6 6063.9 6159.1 6218.2 6205.1 5937.3 5426 4611.5 3533.7 2393.7
1381.6 717.4 366.2 211.3 103 35.4 0
1491.9 1683.5 1883 2100.9 2326.7 2540 2769.1 2991.6 3205.6 3394.6
3583.6 3758.9 3917.7 4089 4268.8 4461.8 4685.6 4939 5215.9 5510
5830.9 6291.7 6663.8 6890.9 7149.5 7336.6 7360.9 7109.5 6455.8 5397.8
3932.8 2538.1 1293.6 527.7 188.4 36.8 0
1491.9 1608 1748.5 1911.3 2089.8 2278.8 2471.1 2661.5 2849.8 3043.5
3246.3 3434 3638.1 3851.4 4073.3 4295.8 4542.5 4819.5 5126 5473.2
5878.9 6493.8 7104.2 7522.3 8055.9 8684.1 9356.1 9804.4 9708.6 8806.1
6948 4504.5 1910.6 583.5 183.8 38.1 0
1491.9 1594.9 1734.7 1884.4 2053 2231.6 2414 2595.8 2775.7 2958.1
3138 3324.4 3521.3 3734.6 3955.1 4184.2 4438.8 4720.4 5035.5 5394.5
5799.4 6450.5 7065.5 7518.4 8088.8 8773.3 9507.1 9974.4 9885.8 8926.2
6906.7 4223.6 1618.5 447 144.4 32.8 0
1491.9 1545 1617.2 1714.4 1831.8 1959.8 2089.1 2225 2365.5 2507.2
2650.3 2798 2947 3104.5 3273.8 3453 3649.9 3873.1 4142.2 4449.3
4823.5 5418.1 5869 6314 6856.8 7509.9 8122.9 8388.7 8111.1 7052.4
5206.1 2897.7 835.5 175.2 58.4 13.1 0
1491.9 1508.3 1549 1607.4 1688.1 1775.4 1870.6 1968.4 2067.5 2173.1
2276.2 2375.3 2477.7 2579.4 2687.1 2800.6 2920.1 3065.1 3233.1 3451
3766.1 4157.3 4423.7 4721.7 5078.1 5466.7 5731.8 5639.3 5175.9 4306.9
3110.4 1591.6 519.2 154.9 53.2 12.5 0
1491.9 1475.5 1481.4 1508.3 1552.2 1597.5 1657.3 1716.3 1774.7 1835.8
1889 1936.9 1976.9 2013.7 2039.3 2055.7 2072.1 2083.2 2101.6 2144.3
2246.7 2307 2318.2 2340.5 2375.3 2406.8 2320.8 2048.4 1659.9 1230
836.2 473.9 237.6 100.4 48.6 17.1 0
1491.9 1406.5 1356 1329.7 1327.1 1337.6 1355.3 1375 1388.8 1397.4
1396.7 1380.3 1354.7 1318.6 1270.7 1212.3 1142 1069.2 1002.2 939.9
875.6 818.5 770.5 731.2 697 662.2 618.9 560.5 479.8 371.5
270.4 198.9 137.8 88.6 50.5 14.4 0
1491.9 1342.9 1250.3 1209.6 1199.8 1208.3 1226.7 1246.4 1256.2 1253.6
1239.8 1215.5 1180.1 1136.1 1084.9 1032.4 977.9 923.5 869.7 810.6
750.9 697 657.7 634 624.8 626.1 624.8 606.5 561.2 485.7
369.5 254.7 178.5 117.5 58.4 13.1 0
1491.9 1293 1181.4 1137.4 1139.4 1164.4 1191.9 1209.6 1211 1199.1
1176.2 1143.3 1104.6 1060 1012.7 966.1 916.9 865.1 811.9 762.7
725.3 693.1 671.4 657.7 645.8 632.1 610.4 588.1 560.5 516.5
449.6 353.1 231.7 128 61 13.1 0
1491.9 1245.1 1130.2 1100.7 1119.1 1153.2 1180.1 1193.2 1188 1167.6
1136.1 1098.7 1055.4 1012.7 967.4 923.5 893.3 857.2 811.9 775.8
751.5 719.4 668.8 628.8 602.5 576.9 550.7 524.4 500.8 479.1
453.5 412.2 337.4 258.6 151.6 36.8 0
1491.9 1218.2 1103.3 1086.9 1118.4 1151.2 1178.1 1186 1173.5 1141.4
1102.7 1058.7 1011.4 969.4 933.3 913 888.7 863.7 839.5 785.6
737.7 699.7 661.6 626.1 589.4 557.2 525.7 496.9 466.7 431.9
397.7 366.9 321.6 277.6 194.3 75.5 0
1491.9 1195.2 1086.2 1084.3 1119.1 1150.6 1174.2 1176.8 1157.8 1123
1079 1030.5 987.1 947.1 920.2 897.2 867.7 827.6 792.2 749.5
716.7 680 643.9 611.1 583.5 555.3 525.1 494.2 458.1 418.1
374.1 335.4 285.5 215.9 143.1 59.7 0
1491.9 1182.1 1077.7 1083.6 1121.7 1152.5 1173.5 1169.6 1145.3 1104
1052.8 1004.9 964.2 933.3 918.9 884.1 830.3 767.9 743 722
684.6 655.7 630.7 594 566.4 544.8 516.5 483.1 443 399.1
351.1 330.1 284.2 185.7 135.2 82.7 0
1491.9 1179.4 1072.5 1084.3 1122.3 1153.8 1172.9 1167.6 1138.1 1091.5
1039.6 992.4 952.4 933.3 911 867 788.3 736.4 723.3 697.7
664.9 629.4 596 570.4 554.6 540.8 515.2 483.7 445.7 401.7
355.1 366.9 292.7 195.6 149 55.1 0
1491.9 1179.4 1071.8 1086.2 1123 1154.5 1172.2 1169.6 1140.7 1092.2
1039.6 991.7 951.7 934 909 864.4 782.4 737.1 726.6 697
662.9 624.2 596.6 562.5 557.9 540.8 514.6 483.7 448.3 401
356.4 361.6 251.4 202.2 147 53.2 0
